IESNA:LM-63-2002
[TEST]P1645096
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-23)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA3C-827-U-T3
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 3SQUARE 121W 80CRI 2700K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (48) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.01A 120.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14394.0
TILT=NONE
48 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 120.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 57 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1734.4 1759.2 1807.6 1858.2 1929.3 2032.4 2168.5 2313.9 2441.8 2585.1 2721.2 2893.4 3077.0 3261.6 3425.5 
3604.9 3809.1 4027.7 4344.3 4685.6 4957.8 5155.8 5316.7 5401.2 5208.4 4675.3 3750.3 2138.6 927.0 429.0 303.2 
229.9 146.4 99.0 52.6 0.0 0.0 
1734.4 1757.1 1803.5 1854.0 1929.3 2030.4 2160.3 2312.9 2446.9 2581.0 2733.6 2898.6 3091.4 3271.9 3434.8 
3616.3 3819.4 4051.4 4379.3 4717.6 4984.6 5179.5 5349.7 5411.5 5225.9 4700.0 3758.6 2124.2 929.1 435.2 308.3 
237.2 146.4 102.1 54.7 0.0 0.0 
1734.4 1756.1 1799.4 1855.1 1931.4 2030.4 2153.1 2301.6 2436.6 2570.7 2720.2 2890.3 3077.0 3261.6 3432.7 
3600.8 3794.7 4062.8 4395.8 4770.2 5103.2 5336.3 5513.6 5641.5 5540.4 5078.5 4150.4 2648.0 1170.4 539.3 359.9 
262.9 174.3 118.6 61.9 1.0 0.0 
1734.4 1762.3 1804.5 1858.2 1934.5 2028.3 2139.7 2274.7 2416.0 2543.9 2695.5 2856.3 3049.1 3234.8 3438.9 
3613.2 3799.8 4053.5 4372.1 4780.5 5230.1 5598.2 5915.8 6164.3 6228.2 5924.0 5171.3 3688.5 1820.0 787.8 451.6 
313.5 209.3 133.0 60.8 1.0 0.0 
1734.4 1760.2 1800.4 1855.1 1935.5 2031.4 2135.5 2247.9 2379.9 2517.1 2654.2 2821.3 3013.1 3193.5 3404.9 
3599.8 3784.4 4017.4 4356.7 4792.8 5335.2 5836.4 6397.3 6808.8 7133.6 7160.4 6627.3 5469.3 3540.0 1511.7 
695.0 429.0 261.9 150.5 72.2 2.1 0.0 
1734.4 1759.2 1796.3 1853.0 1932.4 2028.3 2124.2 2229.4 2344.9 2479.9 2614.0 2764.5 2931.6 3122.4 3315.2 
3515.2 3736.9 3990.6 4318.5 4764.0 5343.5 6012.7 6675.7 7326.4 7971.9 8402.9 8456.6 7759.5 6271.5 3890.6 
1515.8 537.2 279.4 158.8 62.9 3.1 0.0 
1734.4 1759.2 1795.3 1849.9 1926.2 2022.1 2126.3 2233.5 2342.8 2467.6 2603.7 2745.0 2889.3 3061.5 3278.1 
3503.9 3679.2 3889.5 4194.8 4589.7 5120.8 5772.4 6522.1 7393.4 8308.1 9152.6 9741.4 9779.5 9083.5 7406.8 
4954.7 2370.6 684.7 293.9 123.7 13.4 0.0 
1734.4 1758.1 1793.2 1847.8 1923.1 2017.0 2123.2 2232.5 2348.0 2463.4 2607.8 2745.0 2885.2 3052.2 3273.9 
3483.3 3651.3 3854.5 4152.5 4548.5 5076.4 5721.9 6458.2 7321.3 8248.3 9114.4 9732.1 9834.2 9177.3 7491.4 
5132.1 2793.4 811.5 313.5 122.7 14.4 0.0 
1734.4 1756.1 1786.0 1836.5 1909.7 2000.5 2107.7 2224.2 2337.6 2459.3 2596.5 2740.8 2872.8 3035.7 3230.6 
3421.4 3559.6 3778.2 4112.3 4555.7 5115.6 5753.9 6444.8 7193.4 7976.0 8749.4 9289.7 9465.0 8957.7 7302.7 
5223.9 3327.6 1628.2 470.2 172.2 36.1 0.0 
1734.4 1747.8 1773.6 1816.9 1885.0 1968.5 2064.4 2165.4 2278.9 2392.3 2507.8 2616.1 2727.4 2849.1 3007.9 
3157.4 3319.3 3611.1 4022.6 4545.4 5148.6 5828.1 6536.5 7243.9 8003.9 8598.9 8937.1 8881.4 7954.4 6366.4 
4761.9 2962.5 1220.9 415.6 188.7 57.7 0.0 
1734.4 1736.5 1756.1 1793.2 1852.0 1921.1 2004.6 2089.1 2172.7 2258.2 2350.0 2422.2 2506.8 2593.4 2710.9 
2834.7 3029.6 3350.2 3797.8 4348.4 5011.4 5765.2 6572.6 7431.6 8211.1 8660.7 8672.1 7950.3 6325.1 4602.1 
3032.6 1562.2 613.5 252.6 95.9 32.0 0.0 
1734.4 1742.7 1758.1 1793.2 1848.9 1921.1 1990.1 2071.6 2146.9 2224.2 2297.4 2358.3 2426.3 2504.7 2609.9 
2739.8 2962.5 3280.1 3684.3 4179.3 4771.2 5446.6 6147.8 6825.3 7292.4 7418.2 7124.3 6292.2 4760.9 3291.5 
2044.8 1009.5 431.0 198.0 84.6 28.9 0.0 
1734.4 1730.3 1743.7 1776.7 1829.3 1894.2 1965.4 2039.6 2106.7 2172.7 2232.5 2277.8 2335.6 2409.8 2516.0 
2675.9 2889.3 3129.6 3397.7 3710.1 4108.2 4550.5 5016.6 5453.8 5693.0 5664.2 5354.8 4594.9 3432.7 2265.5 
1332.3 647.6 323.8 167.0 88.7 43.3 0.0 
1734.4 1736.5 1746.8 1776.7 1830.3 1894.2 1960.2 2021.1 2072.6 2112.9 2151.0 2186.1 2236.6 2307.7 2355.2 
2360.3 2318.1 2227.3 2091.2 1934.5 1805.6 1742.7 1683.9 1539.5 1295.1 1005.4 754.8 575.4 450.6 383.6 334.1 280.5 
226.9 181.5 125.8 63.9 0.0 
1734.4 1734.4 1742.7 1771.5 1824.1 1881.9 1935.5 1975.7 2002.5 2021.1 2038.6 2030.4 1992.2 1919.0 1808.7 
1661.2 1476.6 1268.3 1072.4 919.8 800.2 714.6 648.6 597.0 555.8 513.5 472.3 436.2 402.2 372.2 334.1 290.8 238.2 
186.6 125.8 55.7 0.0 
1734.4 1740.6 1748.9 1778.8 1827.2 1874.7 1902.5 1914.9 1928.3 1927.2 1894.2 1826.2 1718.9 1581.8 1407.5 
1220.9 1062.1 942.5 853.8 784.7 722.8 669.2 623.9 590.9 566.1 536.2 497.0 456.8 425.9 387.7 334.1 279.4 224.8 164.0 
103.1 21.7 0.0 
1734.4 1740.6 1754.0 1782.9 1825.2 1853.0 1862.3 1873.6 1871.6 1834.4 1751.9 1633.4 1467.3 1287.9 1122.9 1009.5 
936.3 878.6 821.8 770.3 710.5 656.9 631.1 618.7 603.2 569.2 524.9 490.8 490.8 468.1 409.4 342.3 257.8 193.9 109.3 9.3 
0.0 
1734.4 1729.3 1748.9 1778.8 1808.7 1819.0 1831.3 1842.7 1813.8 1728.2 1607.6 1442.6 1256.0 1102.3 997.1 921.9 
859.0 799.2 736.2 672.3 651.7 644.5 645.5 650.7 637.3 602.2 566.1 554.8 590.9 589.8 573.3 468.1 371.2 271.2 145.4 5.2 
0.0 
1734.4 1726.2 1748.9 1784.9 1803.5 1806.6 1823.1 1823.1 1765.3 1655.0 1498.3 1320.9 1157.0 1034.3 941.5 862.1 
789.9 711.5 644.5 621.8 608.4 605.3 615.6 625.9 610.4 584.7 558.9 584.7 604.3 589.8 543.4 444.4 366.1 271.2 138.2 2.1 
0.0 
1734.4 1727.2 1755.0 1796.3 1806.6 1808.7 1825.2 1806.6 1725.1 1595.2 1430.2 1254.9 1109.5 996.1 894.0 804.3 
722.8 643.4 608.4 589.8 582.6 583.6 599.1 606.3 585.7 558.9 549.6 586.7 579.5 563.0 496.0 415.6 338.2 255.7 123.7 0.0 
0.0 
1734.4 1714.8 1745.8 1787.0 1798.3 1801.4 1817.9 1790.1 1703.5 1563.2 1405.5 1227.1 1082.7 969.3 859.0 757.9 
671.3 607.4 582.6 568.2 565.1 570.2 581.6 588.8 578.5 570.2 580.5 625.9 615.6 563.0 474.3 392.9 308.3 214.5 101.1 0.0 
0.0 
1734.4 1710.7 1740.6 1781.8 1794.2 1798.3 1812.8 1786.0 1698.3 1569.4 1398.3 1219.9 1083.8 965.2 851.7 752.7 
664.1 602.2 577.5 563.0 561.0 565.1 576.4 582.6 575.4 571.3 581.6 621.8 607.4 547.5 462.0 384.6 299.0 199.0 92.8 0.0 
0.0 
